Catalog No. : NM-FCN12
Description: 1/2INCH NMT SPRINGLESS NUT
UPC: 616013112625
Springless Channel Nut, Size 1/2 Inch, Non-Metallic
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Spring nuts |
Specifications
Material of Construction |
Non-Metallic |
Nut Type |
Spring |
Classifications
Brand Name |
Superstrut |
Dimensions
Size |
1/2 Inch |
ETIM Classification
ETIM
EC000096 T-nut for channels
Surface protection |
Untreated |
With spring |
Y |
Documents/Support Tools
Sales Drawing |