text.skipToContent text.skipToNavigation

Catalog No. : NM-FCCNP0690VI12

Description:  NON METAL CHANNEL 6IN VI 90D12R

UPC: 753554070950

Nonmetallic fiberglass cable channel non ventilated in polyester resin 6 inches width vertical inside bend 90 degrees 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

6 in

ETIM EC002400 Bend for cable tray

Change of direction

Vertically declining

Deflection (angle)

90°

Inner radius

304.8 mm

Cable tray width

152.4 mm

Material

Other

With cover

N

Documents/Support Tools

Sales Drawing

Click here