text.skipToContent text.skipToNavigation

Catalog No. : NM-FCCNP03-90HB12

Description:  NON-METALLIC 3IN HORIZ BEND 90D12R

UPC: 753554095397

Nonmetallic fiberglass cable channel non ventilated in polyester resin 3 inches width horizontal bend 90 degrees 12 inches radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Standard

CSA

Dimensions

Width

3 in

ETIM EC002400 Bend for cable tray

Change of direction

Horizontal

Deflection (angle)

90°

Inner radius

304.8 mm

Inner radius

12 inch

Cable tray width

76.2 mm

Material

Other

Colour

None

With cover

N