text.skipToContent text.skipToNavigation

Catalog No. : NM-F516100

Description:  5/16 X 1 NON METALIC BOLT

UPC: 616013135761

Nonmetallic Threaded Hardware. Hex Head Bolt. Thread size 5/16 Inch - 18, Bolt Length 1 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hexagonal bolts

Specifications

Material

Fiberglass

Head Type

Hex Head

Thread

Right Handed

Classifications

Brand Name

Superstrut

Dimensions

Length

1 in

Size

5/16 Inch

ETIM EC002380 Hexagon head bolt

Material

Other

Thread size (imperial)

5/16 inch

Pitch thread

18 inch

Thread type

UNC

Length

1 inch

With nut

N

With washer

N