Catalog No. : NM-F38W
Description: NON METALIC 3/8 WASHER
UPC: 616013115763
Washer, Flat, Size 3/8 Inch, Non-Metallic
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Flat washers |
Specifications
Material |
Non-metallic |
Fits Bolt Sizes |
3/8 Inch |
Classifications
Brand Name |
Superstrut |
ETIM Classification
ETIM
EC000098 Washer
Material |
Other |
Material quality |
Other |
Documents/Support Tools
Sales Drawing |