Catalog No. : NM-F38ATHN
Description: NON METALLIC THREADEDROD HEXNUT 3/8
UPC: 616013119655
Non-Metallic Threaded Rod Hex Nut 3/8 inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Hexagonal nuts |
Specifications
Material of Construction |
Non-Metallic |
Thread Type |
Unified National Coarse (UNC) |
Classifications
Brand Name |
Superstrut |
Dimensions
Thread Size |
3/8 - 16 |
Height |
3/4 in |
ETIM Classification
ETIM
EC000129 Hexagon nut
Material |
Other |
Castle nut |
N |