text.skipToContent text.skipToNavigation

Catalog No. : NM-F12W

Description:  1/2 INCH NON-METALLIC FLAT WASHER

UPC: 616013115107

Washer, Flat, Size 1/2 Inch, Non-Metallic
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Flat washers

Specifications

Material

Non-metallic

Fits Bolt Sizes

1/2 Inch

Classifications

Brand Name

Superstrut

Dimensions

Thickness

0.132 in

ETIM EC000098 Washer

Material

Other

Material quality

Other