Catalog No. : NM-F12100
Description: 1/2 X 1 NON METALLIC HEX HEAD BOLT
UPC: 616013146200
Nonmetallic Threaded Hardware. Hex Head Bolt. Thread size 1/2 Inch - 13. Bolt Length 1/2 Inch X 1 Inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Hexagonal bolts |
Specifications
Material |
Non-metallic |
Head Type |
Hex Head |
Thread |
Right Handed |
Classifications
Brand Name |
Superstrut |
Dimensions
Length |
1 in |
ETIM Classification
ETIM
EC002380 Hexagon head bolt
Material |
Other |
Material quality |
Other |
Thread type |
UNC |
With nut |
N |
With washer |
N |
Documents/Support Tools
Sales Drawing |