text.skipToContent text.skipToNavigation

Catalog No. : NM-BS06P90HBFL

Description:  6IN D FG FLEXIBLE HORZ. BARRIER KIT

UPC: 785055631279

Nonmetallic flexible horizontal barrier strip kit 6 inches side rail height polyester resin loading depth 4-11/16 inches.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

6 inches

Documents/Support Tools

Sales Drawing

Click here