text.skipToContent text.skipToNavigation

Catalog No. : NM-6BP0930-120

Description:  9INDX30IN POLY 6INRS 1 10FTL E/20B

UPC: 753554090798

Nonmetallic cable tray straight section Series 6B, polyester resin 9 inches rung spacing 30 inches width 120 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA

Dimensions

Width

30 in

Length

120 in

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Width

30 inch

Length

120 inch

Material

Other

Documents/Support Tools

Sales Drawing

Click here