text.skipToContent text.skipToNavigation

Catalog No. : NM-4V1209-120

Description:  NON-METAL STR LENGHT 12X09LRG 10F

UPC: 753554103597

Nonmetallic cable tray straight section Series 4, vinyl ester resin 12 inches rung spacing 9 inches width 120 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Vinyl ester resin

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA

Dimensions

Width

9 in

Length

120 in

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

0 mm

Width

228.6 mm

Length

3048 mm

Material

Other

Documents/Support Tools

Sales Drawing

Click here