text.skipToContent text.skipToNavigation

Catalog No. : NM-3P1218-120

Description:  3INDX18INW POLY 12INRS 10FT L C1/8C

UPC: 622538126894

Nonmetallic cable tray straight section Series 3, polyester resin 12 inches rung spacing 18 inches width 120 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Channel Cable Tray Straight Sections

Specifications

Material

Polyester resin

Classifications

Brand Name

T&B Cable Tray

Standard

CSA, NEMA
CSA, NEMA

Dimensions

Width

18 in

Length

120 in

ETIM EC000854 Cable ladder/wide span cable ladder

Type of rung

Perforated profile

Fixation rung

Welded

Height

0 mm

Width

457.2 mm

Length

3048 mm

Material

Other

Documents/Support Tools

Sales Drawing

Click here