text.skipToContent text.skipToNavigation

Catalog No. : NKNZ-M508/P3

Description:  FTNG STR M50NW48 PA6/BR 36-40 BLK

UPC: 786209962553

PMAFIX Pro Straight Black Strain Relief Connector with Metric Metal Threads, Connector Material - Polyamide 6, Thread Material - Nickel-Plated Brass, Thread Size - M50x1.5, Terminal Range - 36.0 - 40.0, Nominal Width/Condiut Size - 48
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Liquid tight connectors

Specifications

Material

Polyamide 6 with Nickel Plated Brass Threads

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

NW48 , M50x1.5 Thread

Compliance and Certifications

POPs POPs 28 Compliant