Catalog No. : NKIS-M253
Description: FTNG FEMTHRD PA6/BR M25 NW23 BLK
UPC: 786209961921
PMAFIX Pro Black Female Thread Adapter with Metric Threads, Adapter Material - Polyamide 6, Thread Material - Nickel-Plated Brass, Thread Size - M25x1.5, Conduit Size NW - 23
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Very high impact resistance, even at very low temperatures
- High thread and system connection strengths
- Easy push-in assembly for maximum installation reliability
- Screwdriver required for dismantling, impeding unauthorized or accidental opening
- Space-saving dismantling
- Excellent conduit pull-out strength
- Fits both conduit profiles - Fine (T) and coarse (G)
Descriptors
Category |
Electrical conduit coupling |
Special Features |
Adapters-Female |
Application |
For Applications with High Technical Requirements and In Most Demanding Climatic Conditions |
Specifications
Material |
Polyamide/Nylon 6 |
Color |
Black |
Classifications
Brand Name |
PMA |
Dimensions
Trade Size |
NW23 , M25x1.5 |
Length |
58.5 mm |