text.skipToContent text.skipToNavigation

Catalog No. : NKBH-M329-13

Description:  FTNG 90D M32 NW29 PA6/BR IP69 BLK

UPC: 786209961846

PMAFIX Pro 90 Degree Black Two-Piece Elbow with Metric Threads, Elbow Material - Polyamide 6, Thread Material - Nickel-Plated Brass, Thread Size - M32x1.5, Thread Length - 13, Conduit Size NW - 29
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Very high impact resistance, even at very low temperatures
  • High thread and system connection strengths
  • Easy push-in assembly for maximum installation reliability
  • Screwdriver required for dismantling, impeding unauthorized or accidental opening
  • Space-saving dismantling
  • Excellent conduit pull-out strength
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical conduit elbow

Application

For Cable Protection Systems In a Wide Range of Applications

Specifications

Material

High-Grade Specially Formulated Polyamide/Nylon 6

Color

Black

Classifications

Brand Name

PMA

Dimensions

Size

M32

Trade Size

NW29

Compliance and Certifications

POPs POPs 28 Compliant

Sustainability

Environmental product declaration

PMA_EPD_CON_XPCS_2411

End of Life instructions Teck Fittings

PMA_EPD_CON_PIS_PIH_2410

PMA_EPD_FIT_NVNV_MVNV_2506

EPD PMA – Fittings NVNZ