text.skipToContent text.skipToNavigation

Catalog No. : NI1086

Description:  10X8X6 N12 CLR HDN HNG ENCL

UPC: 34481008231

Circuit Safe Polycarbonate NEMA Enclosure Assembly with hidden-hinge clear cover, 10 Inches x 8 Inches x 7 Inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical general purpose enclosure

Special Features

100% non-metallic construction, including hinges.

Application

Septic and pump controls

Specifications

Material

Polycarbonate

Classifications

Brand Name

Carlon

Standard

UL E88685
UL E88685

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000200 Enclosure for control circuit devices

Material housing

Plastic

Colour housing cover

Grey

Width

8 inch

Height

10 inch

Depth

7 inch

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here