Catalog No. : NH884
Description: 8X8X4 N12 HDN HNG ENCL
UPC: 34481007661
Circuit Safe Polycarbonate NEMA Enclosure Assembly with hidden-hinge opaque cover, 8 Inches x 8 Inches x 5 Inches
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical general purpose enclosure |
Special Features |
100% non-metallic construction, including hinges. |
Application |
Septic and pump controls |
Specifications
Material |
Polycarbonate |
Classifications
Brand Name |
Carlon |
Standard |
UL E88685 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH SVHC | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000200 Enclosure for control circuit devices
Material housing |
Plastic |
Colour housing cover |
Grey |
Width |
8 inch |
Height |
8 inch |
Depth |
5 inch |