Catalog No. : NEXTN-ISP
Description: P6 UNIV C860 EXIT SIGN SPWRD
UPC: 624050035814
Exit Sign, universal mount, Battery Type: nickel-cadmium, 120 to 347VAC, self-powered, Colour: factory white, Legend Colour: red, Battery Run Time: 90 minutes
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Pre-assembled for quick, easy installation
- Supplied with two stencil plates, red diffusing lenses and backplate
- Easy access to wiring entry for all mounting options
- Canopy mounting system designed specifically for ease of installation
- Universal, field-selectable chevrons (knockout)
- Energy efficient - consumes less than 3 watts in AC or DC mode
Descriptors
Category |
Emergency Lighting |
Additional Documentation: Visit our Publication Library to find technical documentation, time current curves, CSI Specifications and promotional literature.