text.skipToContent text.skipToNavigation

Catalog No. : NEAV0303

Description:  EX 45 ELBOW NC16 M16 BLK

UPC: 5011949239982

Conduit Fitting, 45 Degree Elbow with External Male Thread, Conduit Size 16mm, M16 Thread, Minimum Bore 12mm, Suitable for Unbraided Nylon Conduit, Approved for Zone 1 and 2, Zone 21 and 22, IP68 Rating, Modified Nylon 12 with Nickel Plated Threads, Black
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical fittings

Special Features

Nickel Plated Threads for Extra Stength

Application

For Indoor and Outdoor Applications

Specifications

Material

Modified Nylon 12 with Nickel Plated Threads

Insulation Class

IP68

Color

Black

Connection

45 degrees, M16 thread

Temperature Rating

-5 to 85 C

Classifications

Brand Name

PMA

Standard

ATEX:SEV15ATATEX0121, IECEX:IECEx SEV15.0009, Ex eb IIC, Ex tb IIIC
ATEX:SEV15ATATEX0121, IECEX:IECEx SEV15.0009, Ex eb IIC, Ex tb IIIC

Dimensions

Size

Conduit Size 16mm

ETIM EC001176 Screw connection for corrugated plastic hose

Nominal diameter

16 mm

Degree of protection (IP)

IP68

Model

45°-elbow

Construction type

External thread

Type of connection

Snap connection

Thread type

Metric

Thread connection size

M16 x 1.5

Thread length

10 mm

Thread length

0.394 inch

Total length

40.5 mm

Total height

53 mm

Material

Polyamide (PA)

Colour

Black

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here

Marketing Brochure

Click here