Alternate Catalog No. : NC 061
Catalog No. : NC061
Description: 2 INCH CONN,CLMP,NMSC,DC,NON-WTRTT
UPC: 785991427004
Connector, Non-Watertight Clamp-Type, Conduit Size 2 Inches, Clamping Range 0.75 Inch - 1.12 Inch, Die Cast Zinc
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Electrical fittings |
|
Application |
For use with non-metallic sheathed cable |
Specifications
|
Material |
Zinc Die Cast |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
2 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E17583 | N/A | PXJV | N/A | N/A |