Catalog No. : NC-105-3/4
Description: RDG PIPE CLP COND/PIPE SZ 3/4IN STL
UPC: 785991763386
Clamp, Pipe, Conduit/Pipe Style Nominal Inch 3/4 Inch/PVC Schedule 80 1.050/Rigid 1.050/PVC Coated Metal 1.130, Recommended Torque in Pounds 5, Gray, Polyurethane
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Hose or pipe clamps |
Specifications
|
Material |
Polyurethane |
|
Color |
Gray |
|
Screw Material |
Steel |
|
Included |
Screw and Nut |
|
Number Of Holes |
2 |
Classifications
|
Brand Name |
Kindorf |
Dimensions
|
Size |
3/4 Inch |
|
Width |
1-7/32 in |
ETIM Classification
ETIM
EC002470 Mounting clamp for cable protection tubes
|
Material |
Other |
|
Rotatable |
N |