text.skipToContent text.skipToNavigation

Catalog No. : NC-105-1/2

Description:  RDG PIPE CLP COND/PIPE SZ 1/2IN STL

UPC: 785991763362

Clamp, Pipe, Conduit/Pipe Style Nominal Inch 1-12 Inch/PVC Schedule 80 1.900/Rigid 1.900/PVC Coated Metal 1.980, Recommended Torque in Pounds 5, Gray, Polyurethane
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Polyurethane

Color

Gray

Screw Material

Steel

Included

Screw and Nut

Number Of Holes

2

Classifications

Brand Name

Kindorf

Dimensions

Size

1/2 Inch

Width

1-7/32 in

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Other

Rotatable

N