text.skipToContent text.skipToNavigation

Catalog No. : NC-105-1

Description:  RDG PIPE CLP COND/PIPE SZ 1IN STL

UPC: 785991763409

Clamp, Pipe, Conduit/Pipe Style Nominal Inch 1 Inch/PVC Schedule 80 1.315/Rigid 1.315/PVC Coated Metal 1.395, Recommended Torque in Pounds 5, Gray, Polyurethane
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Hose or pipe clamps

Specifications

Material

Polyurethane

Color

Gray

Screw Material

Steel

Included

Screw and Nut

Number Of Holes

2

Classifications

Brand Name

Kindorf

Dimensions

Width

1-7/32 in

Compliance and Certifications

REACH REACH 247 Compliant

Sustainability

Environmental product declaration

EPD Galvanized Superstrut® channels US

EPD Kindorf® Galv-Krom® steel channel and Right angle slotted metal framing US

EPD Superstrut Steel channels - CA

EPD C-105 & C-106 & C-200 Kindorf® Pipe straps ®brands US

EPD Superstrut Stainless Steel channels - CA

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Other

Rotatable

N