text.skipToContent text.skipToNavigation

Alternate Catalog No. : NB 900 10 P

Catalog No. : NB90010P

Description:  POLYESTER CHANNEL 10 FT PIECE

UPC: 785991760682

Channel, 1-1/2 Inch x 1-1/2 Inch, Length 10 Feet, Gray Polyester
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Cost-efficient, extremely durable and easy to use
  • Manufactured using the strongest non-metallic materials available
  • Maintenance free

Descriptors

Category

Plastic channels

Special Features

Kindorf strut is a complete corrosion-proof system

Application

Ideal for a wide variety of applications

Specifications

Color

Gray

Classifications

Brand Name

Kindorf

Dimensions

Length

10 ft

Width

1-1/2 in

Depth

1-1/2 in

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant