Alternate Catalog No. : NB 50040
Catalog No. : NB50040
Description: AL H-TYPE COMP CONN 2IN DIE-N
UPC: 783786740109
Aluminum H-Type Compression Connectors, length 2 inch, die N.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wire connectors |
|
Special Features |
Pre-filled with oxide inhibitor. Prevents oxidation and keeps out moisture. |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 2 inches |
|
Wire Size |
Groove A: 477 to 4/9 ACSR or 556 to 4/0 STR AWG , Groove B: 4/0 to 1/0 ACSR/STR or 4/0 SOL AWG |