Catalog No. : NB-910-3/8
Description: 3/8 INCH CHANNEL NUT
UPC: 785991761023
Nut, Channel, Size 3/8 Inch, Gray, Non-Metallic
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Channel nuts |
Specifications
Material of Construction |
Non-Metallic |
Nut Type |
Channel |
Color |
Gray |
Classifications
Brand Name |
Kindorf |
Dimensions
Size |
3/8 Inch |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 240 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000096 T-nut for channels
Surface protection |
Untreated |