Catalog No. : NA-0250
Description: BAR TAPE 3X1000 CAUTION YELLOW
UPC: 786210764085
Barricade Tape, Yellow Background with Black Legend CAUTION, 3 inch width, 1000 Feet. Polyethylene 4 Mil Thick.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Inexpensive and easy to handle.
- Convenient and reusable.
- For indoor and outdoor use.
Descriptors
Category |
Wire identification marker |
Special Features |
Inexpensive and easy to handle. |
Specifications
Color |
Yellow |
Classifications
Brand Name |
EZ-Code |
Dimensions
Width |
3 in , 76.2 mm |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001496 Warning tape
Imprint |
Text/symbols |
Colour |
Yellow |
Width |
76.2 mm |
Length |
304.8 m |
Documents/Support Tools
Sales Drawing |