text.skipToContent text.skipToNavigation

Catalog No. : N6NY-004C-9-C

Description:  CABLE CLAMP WHT PLAIN EDGE 0.25 DIA

UPC: 728494107578

Plain Edge Cable Clamp, Natural Nylon 6.6 for Temperatures up to 85 Degrees Celsius (185 F), Width of 12.7mm (0.50 Inches), Thickness of 1.52mm (0.06 Inches), Hole Diameter of 5.16mm (0.203 Inches), #10 Screw Mounting with Closed Diameter of 6.35mm (0.25 Inches), 100 Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fully radiused inside edges with size markings in inches and millimeters for easy identification.
  • Plain edge cable clamps are designed to perform to NAS-1397P.

Descriptors

Category

Nylon Cable Clips

Special Features

Fully radiused inside edges with size markings in inches and millimeters for easy identification.

Specifications

Material

Nylon/Polyamide 6.6

Color

Natural

Mounting

#10 Screw

Classifications

Brand Name

Ty-Rap

Sub Brand

Catamount

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000127 Saddle

Nominal diameter

6.35 mm

Model

Closed

Type of fastening

Screw hole

Material

Plastic

Material quality

Polyamide (PA)

Surface protection

Untreated

Halogen free

N

UV resistant

N

Suitable in fire resistance areas

N

Plastic sheathed

N

Colour

Other

Documents/Support Tools

Sales Drawing

Click here

Click here