text.skipToContent text.skipToNavigation

Catalog No. : N4NY-007B-0-M

Description:  CBL CLAMP BLACK PLAIN EDGE .44 DIA

UPC: 728494067506

Plain Edge Cable Clamp, Black Nylon 6.6 for Temperatures up to 85 Degrees Celsius (185 F), Width of 9.53mm (0.375 Inches), Thickness of 1.27mm (0.50 Inches), Hole Diameter of 5.2mm (0.203 Inches), #10 Screw Mounting with Closed Diameter of 11.1mm (0.437 Inches), Bulk Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fully radiused inside edges with size markings in inches and millimeters for easy identification.
  • Plain edge cable clamps are designed to perform to NAS-1397P.

Descriptors

Category

Nylon Cable Clips

Special Features

Fully radiused inside edges with size markings in inches and millimeters for easy identification.

Specifications

Material

Nylon/Polyamide 6.6

Color

Black

Mounting

#10 Screw

Classifications

Brand Name

Ty-Rap

Sub Brand

Catamount

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000127 Saddle

Nominal diameter

11.1 mm

Model

Closed

Type of fastening

Screw hole

Material

Plastic

Material quality

Polyamide (PA)

Colour

Black

Documents/Support Tools

Sales Drawing

Click here

Click here