text.skipToContent text.skipToNavigation

Catalog No. : N2440

Description:  15-25-35KV RANGER2 CONNECTOR-CU

UPC: 75114328494

Tinned-Copper 2-Hole Spade Connector. Conductor Size 440 - 1250 kcmil Stranded/Compressed. Used for Ranger2 Lug Cable Terminator. For Copper Conductor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Crimp cable lug for copper conductors according to DIN 46235

Special Features

Used for Ranger2 Lug Cable Terminator.

Application

For Copper Conductor only.

Specifications

Cable Size

1250 STR/COMPR kcmil

Number Of Holes

2

Voltage Rating

15/25/35kV

Insulation

None

Material

Copper, Tinned

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Support/Tools

Click here