text.skipToContent text.skipToNavigation

Catalog No. : N2380

Description:  15-25-35KV TWO HOLES LUG FOR RANGER

UPC: 75114267618

Tinned-Copper 2-Hole Spade Connector. Conductor Size 380 - 750 kcmil Stranded/Compressed or 900 kcmil Solid/Compact. Used for Ranger2 Lug Cable Terminator. For Copper Conductor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Crimp cable lug for copper conductors according to DIN 46235

Special Features

Used for Ranger2 Lug Cable Terminator.

Application

For Copper Conductor only.

Specifications

Cable Size

750 STR/COMPR kcmil , 900 SOL/COMPT kcmilmcil COMPT

Number Of Holes

2

Voltage Rating

15/25/35kV

Insulation

None

Material

Copper, Tinned

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Support/Tools

Click here