text.skipToContent text.skipToNavigation

Catalog No. : N2330

Description:  15-25-35KV RANGER2 LUG

UPC: 75114190213

Tinned-Copper 2-Hole Spade Connector. Conductor Size 330 - 500 kcmil Stranded/Compressed or 600 kcmil Solid/Compact. Used for Ranger2 Lug Cable Terminator. For Copper Conductor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Crimp cable lug for copper conductors according to DIN 46235

Special Features

Used for Ranger2 Lug Cable Terminator.

Application

For Copper Conductor only.

Specifications

Cable Size

500 STR/COMPR kcmil , 600 SOL/COMPT kcmil

Number Of Holes

2

Voltage Rating

15/25/35kV

Insulation

None

Material

Copper, Tinned

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Support/Tools

Click here