text.skipToContent text.skipToNavigation

Catalog No. : N2270

Description:  15-25-35KV RANGER2 LUG 2-HOLE 4/0

UPC: 75114297653

Tinned-Copper 2-Hole Spade Connector. Conductor Size 270 - 4/0 Stranded/Compressed or 250 kcmil Solid/Compact. Used for Ranger2 Lug Cable Terminator. For Copper Conductor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Crimp cable lug for copper conductors according to DIN 46235

Special Features

Used for Ranger2 Lug Cable Terminator.

Application

For Copper Conductor only.

Specifications

Cable Size

4/0 STR , 4/0 COMPR , 250 kcmil SOL , 250 kcmil COMPT

Number Of Holes

2

Voltage Rating

15/25/35kV

Insulation

None

Material

Copper, Tinned

Classifications

Brand Name

ELASTIMOLD

Documents/Support Tools

Support/Tools

Click here