Catalog No. : N219-G
Description: PVC CTD STEEL CORNER PLATE 90D GRY
UPC: 704508028961
PVC Coated Steel Corner Plate, 90 Degree, Gray
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Angle brackets |
Special Features |
PVC Coated for Corrosion Resistance |
Application |
Plate for Connection of Strut Systems |
Specifications
Material |
Steel |
Color |
Gray |
Classifications
Brand Name |
Ocal |