text.skipToContent text.skipToNavigation

Catalog No. : N205SS6C

Description:  SS SUPERSTRUT BRACKET

UPC: 786210328652

Made or assembled in Canada.

Fitting, 90 Degree, Height 3-7/8 Inches, Base Length 3-3/4 Inches, Hole Diameter 9/16 Inches on 1-7/8 Inch Centers, Type 316 Stainless Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Angle brackets

Special Features

Unless otherwise noted, nuts and bolts for use with fittings and brackets should be ordered separately

Application

Load ratings vary depending fittings and brackets are used with 12, 14 or 16 gauge channel.

Specifications

Material

Stainless Steel

Classifications

Brand Name

Superstrut

ETIM EC000483 Coupler for support/profile rail

Suitable for

U-profile

Model

Angle

With screw accessories

N

Material

Steel

Stainless steel, pickled

N

Documents/Support Tools

Sales Drawing

Click here