text.skipToContent text.skipToNavigation

Alternate Catalog No. : N205 EG

Catalog No. : N205EG

Description:  90DEG FTG HT 3-7/8IN LEN 3-3/4IN EG

UPC: 616013027004

Fitting, 90 Degree, Height 3-7/8 Inches, Base Length 3-3/4 Inches, Hole Diameter 9/16 Inches on 1-7/8 Inch Centers, Electro-Galvanized Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Excellent corrosion reisistance

Descriptors

Category

Angle brackets

Special Features

Excellent corrosion reisistance

Application

For use in metal framing applications

Specifications

Material

Steel

Finish

SilverGalv/Electro-Galvanized

Number Of Holes

4

Classifications

Brand Name

Superstrut

Dimensions

Length

3-3/4 in

Height

3-7/8 in

Documents/Support Tools

Sales Drawing

Click here