Catalog No. : N205
Description: 90DEG FTG HT 3-7/8IN LEN3-3/4IN STL
UPC: 616013058053
Fitting, 90 Degree, Height 3-7/8 Inches, Base Length 3-3/4 Inches, Hole Diameter 9/16 Inches on 1-7/8 Inch Centers, Steel
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Excellent corrosion reisistance
Descriptors
|
Category |
Angle brackets |
|
Special Features |
Excellent corrosion reisistance |
|
Application |
For use in metal framing applications |
Specifications
|
Material |
Steel |
|
Finish |
GoldGalv/Standard |
|
Number Of Holes |
4 |
Classifications
|
Brand Name |
Superstrut |
Dimensions
|
Length |
3-3/4 in |
|
Height |
3-7/8 in |
ETIM Classification
ETIM
EC000483 Coupler for support/profile rail
|
Suitable for |
U-profile |
|
Model |
Angle |
|
With screw accessories |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |