text.skipToContent text.skipToNavigation

Catalog No. : N12M602LD10TUF1WH

Description:  12V NEMA-4X COMBO SGL RD C/W 6W-LED

UPC: 624050091902

Exit Combination Unit, Unit Type: NEMA-4X & NSF, Battery Type: nickel-cadmium, single face, 120/347VAC, Voltage DC: 12V, Battery Wattage: 60W, auto-diagnostics, non-audible, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Housing Colour: white, Faceplate Colour: white, Legend Colour: red, Head Style: shielded, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting