text.skipToContent text.skipToNavigation

Alternate Catalog No. : N 103SC

Catalog No. : N103SC

Description:  NAILSTRAP,STL,EMT,3/4 RGD/IMC,1 EM

UPC: 785991428131

Nail Strap, Rigid/MC Size 3/4 Inch, EMT Size 1 Inch, Length 2-3/8 Inches, Height 1-15/32 Inch, Material Zinc Plated Stamped Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For use with EMT conduit

Specifications

Material

Steel

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here