text.skipToContent text.skipToNavigation

Alternate Catalog No. : N 102SC

Catalog No. : N102SC

Description:  NAILSTRAP,STL,EMT,RGD/IMC,FLEX

UPC: 785991428124

Nail Strap, Rigid/MC Size 1/2 Inch, EMT Size 3/4 Inch, Flex Size 1/2 Inch, Length 2-5/16 Inches, Height 1-7/32 Inch, Material Zinc Plated Stamped Steel
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical Box Hardware and Accessories

Application

For use with EMT conduit

Specifications

Material

Steel

Knockouts

0

Classifications

Brand Name

Steel City

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here