text.skipToContent text.skipToNavigation

Catalog No. : N0410

Description:  15-35KV TPAL R2 2H SPAD CONN1000MCM

UPC: 783786548378

Tinned-Aluminum 2-Hole Spade Connector. Conductor Size 410 - 1000 kcmil Stranded/Compressed. Used for Ranger2 Lug Cable Terminator. For Aluminum or Copper Conductor.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable or wire lug

Special Features

Used for Ranger2 Lug Cable Terminator.

Application

For Aluminum or Copper Conductor.

Specifications

Cable Size

1000 kcmil

Number Of Holes

2

Insulation

None

Material

Aluminum

Connection

Compression

Classifications

Brand Name

Elastimold

Documents/Support Tools

Support/Tools

Click here