Catalog No. : N0310
Description: 15-35KV TPAL R2 2H SPAD CONN 400MCM
UPC: 783786031573
Tinned-Aluminum 2-Hole Spade Connector. Conductor Size 310 - 400 kcmil Stranded/Compressed or 500 kcmil Solid/Compact. Used for Ranger2 Lug Cable Terminator. For Aluminum or Copper Conductor.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Cable or wire lug |
|
Special Features |
Used for Ranger2 Lug Cable Terminator. |
|
Application |
For Aluminum or Copper Conductor. |
Specifications
|
Cable Size |
400 kcmil , 500 kcmil |
|
Number Of Holes |
2 |
|
Insulation |
None |
|
Material |
Aluminum |
|
Connection |
Compression |
Classifications
|
Brand Name |
ELASTIMOLD |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Documents/Support Tools
|
Support/Tools |