text.skipToContent text.skipToNavigation

Catalog No. : MVWV-M120-5

Description:  FTNG 90D M12 NW10 PA6/BR 5 IP68 GRY

UPC: 786209960276

PMAFIX 90 Degree Grey Elbow with Metric Threads, Elbow Material - Polyamide 6, Thread Material - Nickel Plated Brass, Thread Size - M12x1.5, Thread Length - 5, Conduit Size NW - 10
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Self-extinguishing, free from halogens and cadmium
  • Excellent impact strength
  • Extremely high thread and system connection strength
  • Easy installation with the oval clip guarantees and excellent connection to PMAFLEX conduits
  • Retaining clips offer high pull-out strength values.
  • Fits both conduit profiles - Fine (T) and coarse (G)

Descriptors

Category

Electrical conduit elbow

Application

For Use In the Heavy Machine and Railway Vehicle Construction Sectors Where Increased Demands are Made of the System Properties

Specifications

Material

Polyamide/Nylon 6

Color

Gray

Classifications

Brand Name

PMA

Standard

CSA

Dimensions

Size

M12

Trade Size

NW10

Compliance and Certifications

POPs POPs 28 Compliant

Documents/Support Tools

Sales Drawing

Click here