text.skipToContent text.skipToNavigation

Catalog No. : MVSA3-21-27-66-IB

Description:  MOLDED VAC SWITCH,MAGNETIC ACTUATOR

UPC: 783786071562

Molded Vacuum Switch, Three Phase, 27 kv, 600 Amp Bushings, Magnetic Actuator, IB
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum switch

Application

Subsurface

Specifications

Temperature Rating

-40 to +65 C

Operating Temperature

-40 to +65 C

Environmental Conditions

Submersible. Corrosion Resistant. Fully Shielded.

Classifications

Brand Name

ELASTIMOLD

Standard

IEEE C37.74, IEEE 386, IEC 265, ANSI C57.12.28

Documents/Support Tools

Support/Tools

Click here