Alternate Catalog No. : MVS3-21-27-6E6CS1594
Catalog No. : MVS321276E6CS1594
Description: SWITCH 3PH 27KV 600A ELBOW END MM
UPC: 75114127820
Molded Vacuum Switch, Three-Phase, 27kV, with 600 Amp Terminations, T-Body, with Any Customer Specific Modification CS1594 - M/M Viewing Lens.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- EPDM Molded Rubber Insulation - MVSs are Fully Sealed and Submersible.
- With No Gas or Oil Leak, Vacuum Switching Components are Maintenance Free
- Small Footprint Enables MVSs to Fit in Tight Padmount, Subsurface, Vault or Riser-Pole Installations
- MVS Molded Vacuum Switches include Molded-In Elbow Connection Interfaces and Spring-Energy Mechanisms.
- Construction - Submersible, Corrosion Resistant, Fully Shielded
Descriptors
|
Category |
Vacuum switch |
|
Special Features |
E - 600 Amp T-Body, M and M Viewing Lens. |
|
Application |
Subsurface |
Specifications
|
Temperature Rating |
-40 to +65 C |
|
Operating Temperature |
-40 to +65 C |
|
Environmental Conditions |
Submersible. Corrosion Resistant. Fully Shielded. |
Classifications
|
Brand Name |
Elastimold |
|
Standard |
IEEE C37.74, IEEE 386, IEC 265, ANSI C57.12.28 |
Documents/Support Tools
|
Support/Tools |