text.skipToContent text.skipToNavigation

Catalog No. : MVS3-21-27-6E2

Description:  VAC SWITCH,3PH,27KV,600A/200A

UPC: 75114393225

Molded Vacuum Switch, 3 Phase, 27.0kV (12.5/20 kA), End Interface - 600 Amp Bushing, Interface - 600 Amp T-Body, Main Interface - 200 Amp Bushing Well
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • EPDM Molded Rubber Insulation - MVSs are Fully Sealed and Submersible.
  • With No Gas or Oil Leak, Vacuum Switching Components are Maintenance Free
  • Small Footprint Enables MVSs to Fit in Tight Padmount, Subsurface, Vault or Riser-Pole Installations
  • MVS Molded Vacuum Switches include Molded-In Elbow Connection Interfaces and Spring-Energy Mechanisms.
  • Construction - Submersible, Corrosion Resistant, Fully Shielded

Descriptors

Category

Vacuum switch

Application

3 Phase

Specifications

Temperature Rating

-40 to +65 C

Operating Temperature

-40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

IEEE C37.74, IEEE 386, IEC 265, ANSI C57.12.28

Documents/Support Tools

Support/Tools

Click here