Catalog No. : MVS3-21-15-N6E6
Description: SWITCH, MOLD VAC 3PH 15KV, W/O FBRK
UPC: 783786303816
Molded Vacuum Switch, Three Phase, 15 kv, 600 Amp Bushing, 600 Amp T Body, 600 Amp Bushing, N
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- EPDM Molded Rubber Insulation - MVSs are Fully Sealed and Submersible.
- With No Gas or Oil Leak, Vacuum Switching Components are Maintenance Free
- Small Footprint Enables MVSs to Fit in Tight Padmount, Subsurface, Vault or Riser-Pole Installations
- MVS Molded Vacuum Switches include Molded-In Elbow Connection Interfaces and Spring-Energy Mechanisms.
- Construction - Submersible, Corrosion Resistant, Fully Shielded
Descriptors
Category |
Vacuum switch |
Special Features |
E - 600 Amp T-Body |
Application |
Subsurface |
Specifications
Temperature Rating |
-40 to +65 C |
Operating Temperature |
-40 to +65 C |
Environmental Conditions |
Submersible. Corrosion Resistant. Fully Shielded. |
Classifications
Brand Name |
ELASTIMOLD |
Standard |
IEEE C37.74, IEEE 386, IEC 265, ANSI C57.12.28 |
Documents/Support Tools
Support/Tools |