text.skipToContent text.skipToNavigation

Catalog No. : MVS3-21-15-62-PS6

Description:  VAC SW 3PH 15KV 600/200A 6PKNG STND

UPC: 783786456925

Molded Vacuum Switch, Three-Phase, 15kV, with 600/200 Amp Terminations with Double Parking Stand for MVS3, MVI3 or RMVI3 (Between Bushings and on Mechanism Cover)
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • EPDM Molded Rubber Insulation - MVSs are Fully Sealed and Submersible.
  • With No Gas or Oil Leak, Vacuum Switching Components are Maintenance Free
  • Small Footprint Enables MVSs to Fit in Tight Padmount, Subsurface, Vault or Riser-Pole Installations
  • MVS Molded Vacuum Switches include Molded-In Elbow Connection Interfaces and Spring-Energy Mechanisms.
  • Construction - Submersible, Corrosion Resistant, Fully Shielded

Descriptors

Category

Vacuum switch

Special Features

PS6 - Double Parking Stands

Application

Subsurface

Specifications

Temperature Rating

-40 to +65 C

Operating Temperature

-40 to +65 C

Environmental Conditions

Submersible. Corrosion Resistant. Fully Shielded.

Classifications

Brand Name

ELASTIMOLD

Standard

IEEE C37.74, IEEE 386, IEC 265, ANSI C57.12.28

Documents/Support Tools

Support/Tools

Click here