text.skipToContent text.skipToNavigation

Alternate Catalog No. : MVS1-21-15-66-CS1096

Catalog No. : MVS1211566CS1096

Description:  SWITCH, MOLD VAC, 1PH 15KV /BIPSP

UPC: 783786356713

Molded Vacuum Switch, Single-Phase, 15kV, with 600 Amp Terminations, T-Body, with Any Customer Specific Modification CS1096 - Special 5/8-11 Stud.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • EPDM Molded Rubber Insulation - MVSs are Fully Sealed and Submersible.
  • With No Gas or Oil Leak, Vacuum Switching Components are Maintenance Free
  • Small Footprint Enables MVSs to Fit in Tight Padmount, Subsurface, Vault or Riser-Pole Installations
  • MVS Molded Vacuum Switches include Molded-In Elbow Connection Interfaces and Spring-Energy Mechanisms.
  • Construction - Submersible, Corrosion Resistant, Fully Shielded

Descriptors

Category

Vacuum switch

Special Features

5/8-11 Stud.

Application

Subsurface

Specifications

Temperature Rating

-40 to +65 C

Operating Temperature

-40 to +65 C

Environmental Conditions

Submersible. Corrosion Resistant. Fully Shielded.

Classifications

Brand Name

ELASTIMOLD

Standard

IEEE C37.74, IEEE 386, IEC 265, ANSI C57.12.28

Documents/Support Tools

Support/Tools

Click here