Catalog No. : MVNV-M406-13
Description: FTNG STR M40NW36 PA6/BR 13 IP68 GRY
UPC: 786209960078
PMAFIX Straight Grey Connector with Metric Threads, Connector Material - Polyamide 6, Thread Material - Nickel Plated Brass, Thread Size - M40x1.5, Thread Length - 13, Conduit Size NW - 36
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Self-extinguishing, free from halogens and cadmium
- Excellent impact strength
- Extremely high thread and system connection strength
- Easy installation with the oval clip guarantees and excellent connection to PMAFLEX conduits
- Retaining clips offer high pull-out strength values.
- Fits both conduit profiles - Fine (T) and coarse (G)
Descriptors
Category |
Electrical fittings |
Application |
For Use In the Heavy Machine and Railway Vehicle Construction Sectors Where Increased Demands are Made of the System Properties |
Specifications
Material |
Polyamide 6 with Nickel Plated Brass Threads |
Insulation Class |
IP68 |
Color |
Gray |
Connection |
M40 |
Classifications
Brand Name |
PMA |
Standard |
CSA |
Dimensions
Size |
NW36 , M40 Thread |
Documents/Support Tools
Sales Drawing |